Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Screw Shaft nominal diameter 14mm
Bill of material
FBS1401B-26L26R67C1-0
TYPE
Model No.
FBS1401B
L
Shaft length
mm
Enter value for L
Shaft length
mm
cm
inch
ft
TL
Screw thread length
26.0 mm
SF
Fixed side shaft end shape
SS
Supported side shaft end shape
SN
Position of nut : Fixed side
mm
Enter value for SN
Position of nut : Fixed side
mm
cm
inch
ft
SN2
Position of nut : Supported side
mm
Enter value for SN2
Position of nut : Supported side
mm
cm
inch
ft
AG
Accuracy grade
AC
Axial play ( less than um)
WAF2
Width across flat (center)
NOH
Number of holes on nut
DON
Direction of flange
CNSORDERNO
Order Number
FBS1401B-26L26R67C1-0
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031